IC manufacturers Silvertel

IC manufacturers (104)

Silvertel Ag5400 | Demoboard PoE transformers

High Efficiency 30W Power-over-Ethernet Module

Overview

TopologyLAN / POE
Output 124 V
IC revision1

Description

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Features

  • Very high efficiency (>93%)
  • Environmentally friendly
  • SIL - 57mm(L)x18mm(W)x14mm(H)
  • Very low heat output
  • Low output ripple & noise
  • Overload, short-circuit and thermal protection
  • Adjustable output voltage
  • Very few external low cost components required
  • Industrial temperature range
  • Class 4 IEEE802.3 PD
  • IEEE802.3bt, IEEE802.3at, IEEE802.3af compliant
  • 1500Vdc isolation (input to output)

Typical applications

  • PoE applications