IC manufacturers Silvertel

IC manufacturers (104)

Silvertel Ag5300 | Demoboard PoE transformers

Power-over-Ethernet Plus Module

Overview

TopologyLAN / POE
Input voltage37-57 V
Output 124 V
IC revision1

Description

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Features

  • SIL - 57mm(L)x18mm(W)x14mm(H)
  • 12V & 24V output options
  • Adjustable output voltage
  • Input voltage range 37V to 57V
  • Overload, thermal and short-circuit protection
  • Isolated high efficiency DC/DC converter
  • Minimal low cost external components required
  • Low cost & simple integration

Typical applications

  • PoE applications