IC manufacturers Silvertel

IC manufacturers (108)

Silvertel AG311 | Demoboard EVALAg311

Wireless Power Transmitter

Overview

TopologyBoost Converter
Input voltage18-20 V
IC revisionV1.2

Description

The Ag311 is a wireless power transmitter (A1 / A10) module; designed to work with the Ag301 or any other Qi compliant wireless power receiver, typically used in wireless charging applications.With the increased use of mobile & portable devices, the Ag301 & Ag311 wireless power modules offer a wide range of benefits: -There are no cables to get tangled and you don’t have the problem of having different plugs or sockets for various devices. There is no risk of electrical shock, as there are no exposed metal parts. Can be used in explosive environments as there are no contacts to cause sparks. This means that there is no contact degradation due to friction, corrosion or abrasion. The units can be completely sealed for use in harsh environments, as its operation is not affected by dirt, dust, water or chemicals and can even be used underwater. Can be used in medical environment where disinfecting and sterilization is required.

Features

  • Qi Compatible (A1 / A10)
  • Low Standby Current
  • Size 33.12mm x 27.94mm x 5.1mm
  • Simple Integration

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A1, 53 x 53 x 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A1 
Size53 x 53 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency6 MHz
Q-Factor90 
Power Capability [1]100 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A10; MP-A1/A7, 53 x 53 x 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A10; MP-A1/A7 
Size53 x 53 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency5 MHz
Q-Factor180 
Power Capability [1]100 W
–Check availability