IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM8BB50 | Demoboard BB50-EK2702A

EFM8 BB50 8-bit MCU Explorer Kit

Overview

TopologyOther Topology
IC revisionA00

Description

The BB50-EK2702A is an ideal, obstacle-free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on-board debugger. All pins are brought out with minimal conflicts to enable quick development.

Features

  • User LED and push button
  • 2.54 mm breakout pads
  • mikroBUS™ socket
  • Qwiic® connector
  • SEGGER J-Link on-board debugger
  • Virtual COM port
  • USB-powered

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 200 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current200 mA
–
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 400 mA, 0.3 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current400 mA
DC Resistance0.3 Ω
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance400 MHz 
–
–
Impedance @ 1 GHz262.58 Ω
TypeWide Band 
–Check availability