IC manufacturers SiFive

IC manufacturers (108)

SiFive U740 | Demoboard HiFive Unmatch

HiFive Unmatched

Overview

TopologyOther Topology

Description

The HiFive Unmatched from SiFive is a RISC-V Linux development platform in a PC form factor. Powered by the SiFive® Freedom U740 RISC-V SoC and targeted for creating RISC-V applications, the platform features 16 GB of 64-bit DDR4 memory operating up to 1866 MT/s and high-speed interconnects with 8-lane PCIe Gen 3 operating at 7.8 GB/s, Gigabit Ethernet, and USB 3.2 Gen 1. Software development is supported with Freedom U-SDK from SiFive, which provides a fast and convenient software environment to quickly build and modify a custom Linux distribution for this RISC-V PC.

Features

  • Port software to the RISC‑V platform
  • Evaluate the SiFive U74‑MC SoC
  • Own the fastest RISC‑V SoC in the world
  • Want multi-core, Linux-capable RISC‑V hardware
  • Want to support open source hardware
  • Need to create the next great thing!

Parts approved by SiFive

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 330 pF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability