IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM6614 | Demoboard SGM6614 Evaluation Board

18V Output, 15A, Fully Integrated Synchronous Boost Converter

Overview

TopologyBoost Converter
Input voltage2.17-18 V
Output 118 V / 4.5 A
IC revisionV00

Description

The SGM6614 is a 15A switch current, fully integrated synchronous Boost converter. The integrated switch FET and rectifier switch with an 8.8mΩ and a 12.2mΩ on-resistance respectively provide high conversion efficiency for portable applications. The wide input voltage range of 2.17V to 18V offers flexibility to various input supplies such as single cell to multi-cell lithium batteries. The device can support up to 18V output. The SGM6614 operates in PWM mode at medium and heavy loads and automatically switches to PFM mode at light loads to keep high conversion efficiency. The SGM6614 is available in a Green TQFN-3×2.5-11L package. And this test report, as a support document for the EVB respectively, contains the schematic diagram, BOM, PCB Layout, test data and waveforms. Please refer to SGM6614 datasheet for the details.

Features

  • 2.17V to 18V Input Voltage Range
  • 4.5V to 18V Output Voltage Range
  • 2.4V Minimum Input Voltage for Startup
  • 15A (TYP) Peak Switch Current Limit
  • 8.8mΩ Low-side and 12.2mΩ High-side MOSFETs
  • Fixed 500kHz Switching Frequency
  • High Efficiency
  • Up to 94.42% Efficiency at VIN = 3.6V, VOUT = 13V, and IOUT = 2A
  • Up to 97.07% Efficiency at VIN = 7.2V, VOUT = 16V, and IOUT 2.5A
  • 85μA (TYP) Quiescent Current into VOUT Pin
  • Less than 1.5μA Shutdown Current
  • Auto PFM at Light Loads
  • 19V Output Over-Voltage Protection
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown
  • Available in a Green TQFN-3×2.5-11L Package

Typical applications

  • Smart Speaker, Portable POS
  • Boost Converter

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 2.2 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Inductance±20% 
Performance Rated Current32.05 A
Rated Current16 A
Saturation Current @ 30%32.1 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%15.65 A
MountSMT 
DC Resistance2.2 mΩ
MaterialHyperflux 
Check availability