IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM66099A | Demoboard SGM66099AEVM

Synchronous Boost Converter with Ultra-Low Quiescent Current with 0.7V to 5.5V Input, 5V Output

Overview

TopologyBoost Converter
Input voltage0.7-5.5 V
Output 15 V
IC revision00

Description

The SGM66099A is an ultra-low quiescent current synchronous Boost converter. 0.7V to 5.5V operation input voltage is suitable for Li-Mn battery, NiMH and Li-Ion rechargeable batteries. The 0.6μA (TYP) quiescent current maximizes the light load efficiency and also increases the effective battery operation time. The SGM66099A is able to deliver 300mA output current from 3.3V to 5V conversion and achieves up to 93% efficiency at 200mA load. The SGM66099A offers down mode and pass-through mode. In down mode, the desired output voltage is regulated even when the input voltage is higher than the output. In addition, when the input voltage is 270mV above the output voltage set point, the device enters pass-through mode. In pass-through mode, the output voltage follows input voltage.

Features

  • Operating Input Voltage Range: 0.7V to 5.5V
  • Adjustable Output Voltage from 1.8V to 5.5V
  • 2.5V, 3.0V, 3.3V, 3.6V and 5.0V Fixed Output Voltage Versions
  • Up to 93% Efficiency from 10mA to 300mA Load
  • Ultra-Low Quiescent Current
  • 0.6µA (TYP) Ultra-Low IQ into VOUT Pin
  • 0.07µA (TYP) Ultra-Low IQ into VIN Pin
  • 1.2MHz Fixed Frequency Operation
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • True Disconnection during Shutdown
  • Available in Green WLCSP-0.85×1.32-6B and TDFN-2×2-6AL Packages

Typical applications

  • Optical Heart Rate Monitor LED Bias
  • Portable and Wearable Applications
  • Battery Powered Systems

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
MountSMT 
–Check availability