IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM66075 | Demoboard SGM66075EVM

3V to 5.3V Input, 3.4V Output, Up to 9A(TYP) Programmable Valley Current Limit in Boost Mode, Up to 9.4A(TYP) Current Limit in Bypass Mode

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 13.4 V / 9 A
IC revision00

Typical applications

More information

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.47 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–Check availability