| Topology | Buck Converter |
| Input voltage | 2.4-5.5 V |
| Output 1 | 0.75 V / 4 A |
| IC revision | 00 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 4.35 | 3.85 | 7.6 | 53 | 25 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437336047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|