IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM41528 | Demoboard SGM41528 Demo Board

I2C Controlled, 2-Cell Battery Charger with Boost Mode for USB Input

Overview

TopologyOther Topology
Input voltage3.9-6.2 V
IC revision1

Description

SGM41528 is a battery charger and system power path management device for 2 lithium-ion or lithium-polymer batteries. Its low-impedance power path optimizes efficiency, reduces battery charging time, and extends battery life. I2C programming makes it a flexible power supply and charger design solution.SGM41528 Capable of detecting input source types, including SDP/CDP/DCP and non-standard adapters, via the USB BC1.2 compliant D+/D- pin.

Features

  • 3.9V to 6.2V operating input voltage range
  • Up to 20V sustainable voltage
  • Fully integrated with all MOSFETs, current sensing, and compensation
  • High-efficiency, 2A, 1.5MHz boost charger: Up to 92.5% charging efficiency at 1A charging current at 7.6V battery voltage
  • USB OTG with 4.5V to 5.5V Adjustable Output: Up to 2A Output, Up to 94.5% Efficiency at 5.1V/1A Output
  • Selectable PFM mode and no audio (OOA) mode for light load operation
  • Narrow Voltage DC (NVDC) power path management
  • I2The C port is used for flexible system parameter setting and status reporting
  • The integrated ADC monitors input voltage, input current, battery voltage, charge current, system voltage, battery temperature, and chip temperature
  • 13mΩ switch for high battery discharge efficiency
  • USB BC1.2 and non-standard input source adapters are automatically detected
  • The Input Current Optimizer (ICO) maximizes the adapter output current without overload
  • Programmable input current limit (IINDPM) and dynamic power management with support for USB standard adapters
  • Maximum power tracking with programmable input voltage limit (VINDPM).
  • Safety features include configurable JEITA battery temperature protection
  • Battery charge safety timer
  • thermal regulation and thermal shutdown
  • Watch Dog Monitoring I2C operation
  • VBUS/system/battery overvoltage protection
  • Output overcurrent protection for boost and OTG buck modes

Typical applications

  • Portable internet devices and accessories, Smartphones

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current @ 10%7.4 A
Saturation Current @ 30%14.2 A
DC Resistance14 mΩ
Self Resonant Frequency60 MHz
MountSMT 
–Check availability