IC manufacturers Sanken Electric Co., Ltd.

IC manufacturers (108)

Sanken Electric Co., Ltd. STR6S161HXD | Demoboard DEJ0021

Off-Line PWM Controllers with Integrated Power MOSFET

Overview

TopologyFlyBuck (Double Buck)
Input voltage90-288 V
IC revision3.2

Description

The STR6A100xV/xVD series are power ICs for switching power supplies, incorporating a MOSFET and a current mode PWM controller IC.The operating mode of the IC automatically changes to green-mode or burst oscillation mode according to load in order to improve the all load efficiency. The product achieves high cost-performance power supply systems with few external component

Features

  • Improving Circuit Efficiency (Since the step drive control can keep VRM of secondary rectification diodes low, the circuit efficiency can be improved by low VF)
  • Current Mode Type PWM Control
  • Soft Start Function
  • Adjustable Standby Operating Point No Load Power Consumption < 15 mW
  • Operation Mode Fixed Frequency:65 kHz/100 kHz Green Mode: 25 kHz to 65 kHz / 25 kHz to 100 kHz Burst Oscillation Mode
  • Random Switching Function
  • Slope Compensation Function
  • Leading Edge Blanking Function
  • Bias Assist Function
  • Protections
  • Two Types of Overcurrent Protection (OCP): Pulseby-Pulse, built-in compensation circuit to minimize OCP point variation on AC input voltage Overload Protection with Timer (OLP): Auto-restart Overvoltage Protection (OVP): Latched shutdown or auto-restart Thermal Shutdown (TSD): Latched shutdown or autorestart* With hysteresis

Typical applications

  • Office Automation Equipment, Industrial Equipment
  • Other Switched-Mode Power Supply
  • White Goods

Parts approved by Sanken Electric Co., Ltd.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
PCB/Cable/Panel
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingCarton 
Capacitance±10% 
SizePitch 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length13 mm
Width7 mm
Height13 mm
MountBoxed THT 
–Check availability
SPECWE-FC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeUT20V 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Pins4 
–
–
Rated Current0.6 A
Inductance24 mH
DC Resistance1.38 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width16.6 mm
Height22.5 mm
MountTHT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current60 mA
Leakage Current11 µA
Diameter5 mm
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 560 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance560 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor10 %
–
–
Endurance 5000
Ripple Current1450 mA
Leakage Current140 µA
Diameter10 mm
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length20 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 2.2 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance68 nF
–
–
–
Insulation Resistance7.4 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWR-WTB 1.50 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance100 MΩ
Pitch1.5 mm
PackagingBag 
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
Pins6 
TypeVertical 
PCB/Cable/PanelPCB 
Rated Current1 A
–
–
–
–
–
Length10.5 mm
–
–
MountTHT 
–Check availability