IC manufacturers ROHM

IC manufacturers (108)

ROHM BM520Q15F

AC/DC Controller IC for LED Lighting Included 650V MOSFET - BM520Q15F

Overview

TopologyOther Topology
Switching frequency180-220 kHz
IC revision001

Description

The AC/DC quasi-resonant controller type LED driver IC BM520Q15F can be applied to a non-isolated application, making the designs for various types of low power converter easy. The low power consumption and high-speed start are achieved through the start-up circuit with 650V withstand voltage. Due to the quasi-resonant mode, soft switching is achieved. The EMI is also improved by the alterable operating frequency. A power supply design with a high degree of freedom can also be achieved by the external current setting resistance. A low-cost application can be achieved with the built-in MOSFET with 650V withstand voltage. It also makes the application design easy.

Features

  • Quasi-resonant Switching Mode
  • Built-in 650V Starter Circuit
  • Built-in 650V Switching MOSFET
  • Maximum Frequency of 200kHz
  • VCC pin: Under Voltage Protection
  • VCC pin: Over Voltage Protection (latch)
  • SOURCE pin: Leading-Edge-Blanking Function
  • ZT pin: Trigger Mask Function
  • ZT pin: Over Voltage Protection (latch)
  • NTC pin: Temperature Detecting Protection (Automatic Recovery)

Typical applications

  • Electrical machineries for LED lighting
  • LED bulb, sealed-type LED lighting

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.16 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.16 A
Saturation Current @ 10%0.18 A
DC Resistance15 Ω
Self Resonant Frequency1.2 MHz
VersionHeat Shrinking Tube 
–Check availability