IC manufacturers ROHM

IC manufacturers (108)

ROHM BM3G007MUV | Demoboard BM3G007MUV-EVK-001

BM3G007MUV

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
IC revision001

More information

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Type/Size
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMFI Power Molded Flatwire Inductor, 201610, 3.3 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Type/Size201610 
Inductance3.3 µH
Performance Rated Current2.1 A
Saturation Current @ 30%2.25 A
DC Resistance146 mΩ
Self Resonant Frequency35 MHz
Operating Voltage48 V
Check availability