IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2PDA1Y | Demoboard BM2PDA1Y-EVK-002

Non-Isolated Flyback Convertor PWM type 10 W(5 V/2 A)

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15.25 V / 2 A

Description

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolation. By a built-in startup circuit that tolerates 650V, this IC contributes to low power consumption. A current detection resistor as internal device realizes the small power supply designs. Since a current mode control is utilized, the current can be restricted in each cycle and an excellent performance is demonstrated in the bandwidth and transient response. The switching frequency is fixed to 25 kHz / 65 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET with 650 V withstand voltage makes the design easy.

Features

  • Adjustable Output Voltage with External Resistor
  • High Accuracy Output by Output Direct Monitor of Output Voltage
  • 65 kHz Frequency
  • Internal Start up Circuit 730 V (peak)
  • Internal Super Junction FET 730 V (peak) (Ron = 1.2 ȍ
  • Internal Current Sense Resistor (Detection Current 0.93 A)
  • Contributes to Low EMI by Internal Hopping Function

Typical applications

  • Household Appliances such as Washing Machines, Air-conditioners, and Cleaners

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 470 µH, 0.68 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.68 A
Saturation Current0.98 A
DC Resistance1200 mΩ
Self Resonant Frequency1.6 MHz
MountTHT 
–Check availability