IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2PAB1Y-Z | Demoboard BM2PAB1Y-EVK-003

AC/DC Converter Non-Isolated Buck Converter PWM type 8 W(20V 0.4A)

Overview

TopologyBuck Converter
Input voltage90-264 V
Switching frequency25-65 kHz
Output 121 V / 0.4 A
IC revision001

Description

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet.It enables simpler design of a high effective converter specializing in non-isolation.By a built-in startup circuit that tolerates 650V, this IC contributes to low power consumption. A current detection resistor as internal device realizes the small power supply designs. Since a current mode control is utilized, the current can be restricted in each cycle and an excellent performance is demonstrated in the bandwidth and transient response.The switching frequency is fixed to 25 kHz / 65 kHz. A frequency hopping function is also on chip, and it contributes to low EMI.In addition, a built-in super junction MOSFET with 650 V withstand voltage makes the design easy.

Features

  • PWM Current Mode Method
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Built-in 650 V Startup Circuit
  • Built-in 650 V Super Junction MOSFET
  • VCC UVLO (Under Voltage Lockout)
  • VCC OVP (Over Voltage Protection)
  • Over Current Detection Function per Cycle
  • Soft Start Function
  • Sleep Mode

Typical applications

  • Household Appliances such as Washing Machines, Air-conditioners, and Cleaners

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 330 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance330 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch5 mm
Length16 mm
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current1380 mA
Leakage Current115.5 µA
Dissipation Factor12 %
Diameter10 mm
–Check availability