IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2PAB1Y | Demoboard BM2PAB1Y-EVK-003

BM2PAB1Y

Overview

TopologyBuck Converter
Input voltage90-230 V
IC revision001

More information

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
Length18 mm
Width8 mm
Height14 mm
PackagingCarton 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 470 µH, 0.68 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.68 A
Saturation Current0.98 A
DC Resistance1200 mΩ
Self Resonant Frequency1.6 MHz
MountTHT 
–Check availability