IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2PAA1Y | Demoboard BM2PAA1Y-EVK-001

Non-Isolated PWM type, 7.2 W (12 V/0.6 A)

Overview

TopologyBuck Converter
Input voltage90-230 V
Output 112.6 V / 0.6 A

Description

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolation. By a built-in startup circuit that tolerates 650V, this IC contributes to low power consumption. A current detection resistor as internal device realizes the small power supply designs. Since a current mode control is utilized, the current can be restricted in each cycle and an excellent performance is demonstrated in the bandwidth and transient response. The switching frequency is fixed to 25 kHz / 65 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET with 650 V withstand voltage makes the design easy.

Features

  • Adjustable Output Voltage with External Resistor
  • Frequency 65kHz
  • Internal Start up Circuit 730V (peak)
  • Internal Super Junction FET 730V(peak)(Ron=1.2ohm)
  • Internal Current Sense Resistor (Detection Current 1.76A)
  • Contributes to Low EMI by Internal Hopping Function

Typical applications

  • Household Appliances such as Washing Machines, Air-conditioners, and Cleaners

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–Check availability