IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P151X | Demoboard BM2P151X-EVK-001

Non-isolated Type PWM DC/DC Converter IC Built-in Switching MOSFET

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 116.5 V / 0.8 A
IC revision001

Description

The BM2P151X-EVK-001 evaluation board outputs 15 V voltage from the input of 90 Vac to 264 Vac. The output current supplies up to 0.8 A. The BM2P151X which is PWM method DC/DC converter IC built-in 650 V MOSFET is used. The BM2P151X contributes to low power consumption by built-in a 650 V starting circuit. Built-in current detection resistor realizes compact power supply design. Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 65 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI. Low on-resistance 1.5 Ohm 650 V MOSFET built-in contributes to low power consumption and easy design.

Features

  • PWM Frequency=65 kHz
  • PWM current mode control
  • Switching frequency jitter
  • Burst function around light load
  • 650 V Starter
  • 650 V Super-Junction Power MOSFET
  • VCC Under voltage detection
  • VCC Over voltage detection
  • Cycle by cycle current limiter
  • Soft Start function

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width8 mm
Height14 mm
PackagingCarton 
–Check availability