IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P134E | Demoboard BM2P134E-EVK-001

AC/DC Convertor Isolated PWM type, 12 W (12 V/1.0 A)

Overview

TopologyBuck Converter
Input voltage90-264 V
Switching frequency65-130 kHz
Output 112.6 V / 1 A
IC revision001

Description

This series IC is a PWM type DC/DC converter for AC/DC which provides an optimum system for various electrical product. It supports both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters.This series also has a built-in starter circuit that can withstand up to 650 V, which contributes to low power consumption. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. Switching frequency is fixed at 65 kHz, 100 kHz or 130 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also built-in, which contributes to low EMI. In addition, this product has a built-in super junction MOSFET which has a withstand voltage of 650 V.

Features

  • Built-in 650 V SJ-FET and Start up circuit
  • Frequency 130 kHz
  • Corresponded W/W input voltage 90 Vac to 264 Vac
  • Adjustable under voltage lock out by BR terminal
  • Adjustable AC over voltage protection by ZT terminal

Typical applications

  • Household Electrical Appliances, Adapters, etc.

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
Pitch5 mm
PackagingBox 
Rated Current10 A
Length10 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingBulk 
Rated Voltage310 V (AC)
Length13 mm
Width8 mm
Height14 mm
MountBoxed THT 
Check availability