IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P016T | Demoboard BM2P016T-EVK-003

PWM type DC/DC converter IC Included 650V MOSFET

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 112.6 V / 3 A
IC revision001

Description

The BM2P016T-EVK-003 evaluation board outputs a 12V voltage from an input of 90 Vac to 264 Vac. The output current provides up to 4.0A. The BM2P016T PWM type DC/DC converter IC with 650V MOSFET is used. The BM2P016T contributes to low power consumption by incorporating a 650V withstand voltage startup circuit. Using current mode control, cycle-by-cycle current limiting provides excellent performance in bandwidth and transient response. The switching frequency is fixed at 65 kHz. At light loads, frequency reduction achieves high efficiency. Built-in frequency hopping function contributes to low EMI. The low on-resistance 1.4 Ohm 650V withstand voltage MOSFET is built in, contributing to low power consumption and easy design. The optimized EMI design complies with CISPR 22 Class B for noise terminal voltage / radiation emission testing.

Features

  • PWM frequency: 65 kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Frequency reduction function
  • Built-in 650V start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • SOURCE pin Open protection
  • SOURCE pin Short protection
  • SOURCE pin Leading-Edge-Blanking function
  • Per-cycle over current protection circuit
  • AC Correction function of over current limiter
  • Soft Start Function
  • Secondary over current protection circuit

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height11.5 mm
PackagingCarton 
Check availability