IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P016T | Demoboard BM2P016T-EVK-002

AC/DC Converter Isolation Fly-back Converter PWM method Output 22.5W 15V

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 116.5 V / 1.5 A
IC revision001

Description

The PWM type DC/DC converter (BM2P016T) for AC/DC provides an optimum system for all products that include an electrical outlet. BM2P016T supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2P016T builds in a HV starter circuit that tolerates 650V, and it contributes to low-power consumption. With current detection resistors for switching as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. We can design easily, because BM2P016T includes the switching MOSFET.

Features

  • Operating Power Supply Voltage Range:
    • VCC: 8.9 V to 26.0 V
    • DRAIN: 650 V(Max)
  • Circuit Current (ON)1:
    • BM2P0161: 0.90 mA(Typ)
    • BM2P0361: 0.65 mA(Typ)
  • Circuit Current (ON)2: 0.30 mA(Typ)
  • Oscillation Frequency1: 65 kHz(Typ)
  • Operating Ambient Temperature: -40 °C to +105 °C
  • MOSFET ON Resistance:
    • BM2P0161: 1.0 Ω(Typ)
    • BM2P0361: 3.0 Ω(Typ)
  • PWM Frequency: 65 kHz
  • PWM Current Mode Control
  • Built-in Frequency Hopping Function
  • Burst Operation When Load is Light
  • Frequency Reduction Function
  • Built-in 650 V Starter Circuit
  • Built-in 650 V Switching MOSFET
  • VCC Pin Under-Voltage Protection
  • VCC Pin Over-Voltage Protection
  • SOURCE Pin Open Protection
  • SOURCE Pin Short Protection
  • SOURCE Pin Leading Edge Blanking Function
  • Per-Cycle Over-Current Protection Circuit
  • Over Current Protection AC Voltage Compensation Circuit
  • Soft Start
  • Secondary Over-Current Protection Circuit

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height11.5 mm
PackagingCarton 
Check availability