IC manufacturers ROHM

IC manufacturers (108)

ROHM BM2P0161 | Demoboard BM2P0161-EVK-003

AC/DC Converter Isolation Fly-back Converter PWM method 24W 12V

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 113.2 V / 2 A
IC revision001

Description

ROHM BM2P0161-EVK-003 is from wide input voltage (90Vac~264Vac) to output 12V 2A max. Constant Voltage Reference board. It used to PWM method DC/DC Converter IC BM2P0161. BM2P0161 is including 650V High voltage power MOSFET and starter. The starter realize low Stand-by Power. Output voltage control method is used current mode regulation, therefore it can used cycle by cycle current limit. Quick response in dynamic load changing is achieved. Switching frequency is fixed 65 kHz. Light load situation has frequency decrease function for higher efficiency. Switching frequency jitter function enables lower EMI operation. Various functions are included for safety, Soft start, Frequency Burst Mode, VCC OVP, Output OLP and thermal shut down.

Features

  • PWM Frequency=65kHz
  • PWM current Mode Control
  • Switching frequency jitter
  • Burst function around light load
  • Burst frequency control adjust قFADJك
  • 650 V Starter
  • 650 V Power MOSFET
  • VCC OVP, UVLO
  • SOURCE Comparator Leading-Edge-Blanking
  • Cycle by cycle current limiter
  • Current limiter AC Voltage compensation circuit
  • Soft Start function
  • OLP、 Thermal shut down

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton 
–Check availability