IC manufacturers ROHM

IC manufacturers (108)

ROHM BM1Z002FJ | Demoboard BM1Z002FJ-EVK-001

AC Voltage Zero Cross Detection IC

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15.25 V
IC revision001

Description

This IC outputs the AC voltage zero cross timing detection with high accuracy. By eliminating the need for photocoupler and external components required in conventional applications, it is possible to reduce the number of parts drastically and realize compact and highly reliable power supply applications. In addition, this IC can reduce standby power largely in comparison with an existing photocoupler control.

Features

  • VCC Input Power Supply Voltage Range: -0.3 V to +29.0 V
  • VH_AC1 and VH_AC2 Pins Operation Voltage: 600 V (Max)
  • Circuit Current at Standby: 50 μA (Typ)
  • Circuit Current at Operation: 160 μA (Typ)
  • Operating Temperature Range: -40 °C to +105 °C

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingCarton 
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length11 mm
Width11 mm
Height11.5 mm
–
Inductance220 µH
Rated Current1 A
Saturation Current1.4 A
DC Resistance510 mΩ
Self Resonant Frequency2.6 MHz
MountTHT 
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 4.7 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance4.7 µF
Rated Voltage400 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 2000
Ripple Current48 mA
Leakage Current56.4 µA
Dissipation Factor15 %
Diameter8 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 220 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 3000
Ripple Current750 mA
Leakage Current55 µA
Dissipation Factor10 %
Diameter8 mm
–Check availability