IC manufacturers ROHM

IC manufacturers (108)

ROHM BD9E102FJ

7.0V to 26V Input, 1.0A, Integrated MOSFET Single Synchronous Buck DC/DC Converter

Overview

TopologyBuck Converter
Input voltage7-26 V
Switching frequency484-656 kHz
Output 15 V / 1 A
IC revision004

Description

The BD9E102FJ is a synchronous buck switchingregulator with low on-resistance built-in power MOSFETs.High efficiency at light load with a SLLMTM. It is mostsuitable for use in the equipment to reduce the standbypower is required. It is a current mode control DC/DCconverter and features high-speed transient response.Phase compensation can also be set easily.

Features

  • Synchronous single DC/DC converter
  • SLLMTM control (Simple Light Load Mode)
  • Efficiency = 80% (@IOUT=10mA)
  • Over current protection
  • Short circuit protection
  • Thermal shutdown protection
  • Undervoltage lockout protection
  • Soft start
  • Reduce external diode
  • SOP-J8 package

Typical applications

  • Consumer applications such as home appliance
  • Telecommunication devices
  • Secondary power supply and Adapter equipments

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current2.2 A
Saturation Current1.7 A
Self Resonant Frequency38 MHz
MountSMT 
–
DC Resistance45 mΩ
Size5828 
VersionSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
–
–
Self Resonant Frequency32 MHz
MountSMT 
Performance Rated Current2.9 A
DC Resistance72 mΩ
Size7332 
VersionRobust 
–Check availability