IC manufacturers ROHM

IC manufacturers (108)

ROHM BD9B300MUV | Demoboard BD9B300MUV-E2EVK-101

Evaluation Board:Synchronous Buck Converter Integrated FET

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1000-2000 kHz
Output 13.3 V / 3 A

Description

This evaluation board has been developed for ROHM’s synchronous buck DC/DC converter customers evaluatingBD9B300MUV. While accepting a power supply of 2.7-5.5V, an output of 3.3V can be produced. The IC has internal 35mΩhigh-side P-channel MOSFET and 35mΩ low-side N-channel MOSFET and a synchronization frequency is of 1MHz (FREQ pinis connected to VIN) or 2MHz (FREQ pin is connected to ground). A fixed Soft Start circuit prevents in-rush current during startupalong with UVLO (Under Voltage Lockout) and TSD (Thermal Shutdown) protection circuits. An EN pin allows for simpleON/OFF control of the IC to reduce standby current consumption. A MODE pin allows the user to select fixed frequency PWMmode or enables the Deep-SLLM control and the mode is automatically switched between the Deep-SLLM control and fixedfrequency PWM mode.

Typical applications

  • LCD TVs
  • Laptop PCs/Tablet PCs/Servers
  • Step-down Power Supply for DSPs, FPGAs, Microprocessors, etc…
  • Entertainment Devices
  • Distributed Power Supply, Secondary Power Supply
  • Printers, OA Equipment
  • Storage Devices (HDDs/SSDs)

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 11.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current11.3 A
Saturation Current @ 10%9.7 A
Saturation Current @ 30%18.7 A
DC Resistance9 mΩ
Self Resonant Frequency35 MHz
MountSMT 
Check availability