| Topology | Buck Converter |
| Input voltage | 2.7-5.5 V |
| Output 1 | 1.2 V / 1 A |
| Output 2 | 1.5 V / 1 A |
| Output 3 | 1 V / 1 A |
| Output 4 | 1.8 V / 1 A |
| IC revision | 004 |
BD9B100MUV is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. This IC, which is capable of providing current up to 1A, features fast transient response by employing constant on-time control system. It offers high oscillating frequency at low inductance. With its original constant on-time control method which operates low consumption at light load, this product is ideal for equipment and devices that demand minimal standby power consumption.