IC manufacturers ROHM

IC manufacturers (108)

ROHM BD9611

60V Synchronous Step-down Switching Regulator (Controller Type) - BD9611MUV

Overview

TopologyBuck Converter
Switching frequency50-500 kHz
IC revision1

Description

The BD9611MUV is a high-resistance, wide voltage input (10V to 56V), synchronous step-down switching regulator. BD9611MUV offers design flexibility through user-programmable functions such as soft-start, operating frequency, high-side current limit, and loop compensation. BD9611MUV uses voltage pulse width modulation, and drives 2 external N-channel FETs. The Under-Voltage Locked Output (EXUVLO) protection connected to its CTL terminal has high accuracy reference voltage. Its threshold voltage can be adjusted by the resistance ratio between VCC and GND as seen by pin CTL. BD9611MUV is safe for pre-biased outputs. It does not turn on the synchronous rectifier until the internal high-side FET has already started switching.

Features

  • High Resistance and Wide Range Voltage Input : VCC=10V to 56V
  • Regulated Voltage Output to Drive External FET gate: REG10=10V
  • Internal Reference Voltage Accuracy: 0.8V±1.0%
  • Safe for Pre-biased Outputs
  • Adjustable Operating Frequency and Soft-start
  • Master/Slave Synchronization
  • Over Current Protection (OCP)
  • Under Voltage Locked Output (UVLO, EXUVLO)
  • Thermal Shut-down (TSD)

Typical applications

  • Office Automation Equipment
  • Amusement machines
  • LED lighting
  • Factory Automation Equipment

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FAMI THT Power Inductor, 10 µH, 11.4 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current11.4 A
Saturation Current13.4 A
DC Resistance6.8 mΩ
MountTHT 
–Check availability