IC manufacturers ROHM

IC manufacturers (108)

ROHM BD95841

7.5V to 15V, 4A Integrated MOSFET 1ch Synchronous Buck DC/DC Converter BD95841MUV

Overview

TopologyBuck Converter
Input voltage10-15 V
Switching frequency500-800 kHz
Output 15 V / 4 A
IC revision004

Description

BD95841MUV is a 1ch synchronous buck converter that can generate output voltage (0.8V to 5.5V) at the input voltage range (7.5V to 15V). Space-saving and high efficient switching regulator can be achieved due to built-in N-MOSFET power transistors. The IC also incorporates H3 RegTM technology, a Rohm proprietary constant ON TIME control mode which facilitates ultra-high transient response against changes in load without external compensation components. Fixed soft start function, power good function, and short circuit / over voltage protection with timer latch functions are incorporated. The BD95841MUV is designed for power supplies for Digital AV Equipment.

Features

  • Input Voltage Range: 7.5V to 15.0V
  • Reference Voltage: 0.8V±1.5%
  • Output Voltage Range: 0.8V to 5.5V
  • Output Current: 4.0A (Max.)
  • Switching Frequency: 500kHz to 800kHz(depend on input-output condition)
  • Built-in Power MOS FETHigh-side Nch FET ON resistance: 65mΩ(typ.)Low-side Nch FET ON resistance: 45mΩ(typ.)
  • Fast Transient Responses due to H3 Reg control
  • Over Current Protection (OCP) – Cycle-by-Cycle
  • Thermal Shut Down (TSD)
  • Under-Voltage Lock-Out (UVLO)
  • Short Circuit Protection (SCP)
  • Over Voltage Protection (OVP)
  • Fixed Soft Start (1msec ; typ)
  • Power Good function

Typical applications

  • LCD TVs/ Set Top Boxes (STB)/ DVD/Blu-ray players/recorders/ Broadband Network and Communication Interface
  • Amusement, other

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 7.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current7.5 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%15.1 A
DC Resistance20.9 mΩ
Self Resonant Frequency26 MHz
MountSMT 
Check availability