IC manufacturers ROHM

IC manufacturers (108)

ROHM BD9139MUV | Demoboard AEK59-D1-0150-2

DC/DC Converter Application Information

Overview

TopologyBuck Converter
Input voltage3.1-4 V
Output 11.8 V / 3 A
IC revision003

Features

Remark: Recommended Inductor List Pdf is Added with Application note.

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.2 A
Saturation Current @ 10%7 A
Saturation Current @ 30%14 A
DC Resistance35 mΩ
Self Resonant Frequency42 MHz
MountSMT 
–Check availability