IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7F200EFJ/BD7F200HFN | Demoboard BD7F200xxx Series

Optocoupler-less Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage10-14 V
Output 112 V / 0.4 A
IC revision002

Description

BD7Fx00xxx-LB Series Reference CircuitThis product guarantees long time supply availability in the industrial instrumentation market.BD7F200 is an optocoupler-less Isolated Flyback Converter. An optocoupler or the tertiary winding feedback circuit which was needed to obtain a stable output voltage isolated by a transformer in the conventional application becomes unnecessary, thus, the number of parts is reduced drastically, producing a small-sized and high-reliability application isolated type power supply. Furthermore, a highly by the use of the Original Adapted-Type ON-Time Control Technology, it makes the external phase compensation parts become unnecessary, therefore a highly efficient isolated type power supply application can easily be produced.

Features

  • Guaranteed long time supply availability for Industrial Applications.
  • No need for an optocoupler or a transformer tertiary winding.
  • The output voltage can be set by two external resistors and the transformer turns ratio.
  • Uses Original Adapted Type ON-Time Control Technology.
  • High-speed load response is realized and external phase compensation parts are unnecessary.
  • Fixed switching frequency and low output ripple
  • Highly efficient light load mode available (PFM operation)
  • Shutdown / Enable Control
  • Built-in N-Channel MOSFET
  • Soft start function
  • Output load compensation function
  • Protection functions:
    • VIN Under Voltage Lock-Out (VIN UVLO)
    • Over Current Protection (OCP)
    • Thermal Shutdown Protection (TSD)

Typical applications

  • Industrial equipment Isolated Power Supply

More information

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750344620
SPECFlyback Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability