IC manufacturers ROHM

IC manufacturers (108)

ROHM BD7F100HFN

Optocoupler-less Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage3-40 V
Output 115 V / 0.17 A
Output 2-15 V / 0.17 A
IC revision002

Description

This product guarantees long time supply availability in the industrial instrumentation market. BD7F100EFJ-LB is an optocoupler-less Isolated Flyback Converter. An optocoupler or the tertiary winding feedback circuit which was needed to obtain a stable output voltage isolated by a transformer in the conventional application becomes unnecessary, thus, the number of parts is reduced drastically, producing a small-sized and high-reliability application isolated type power supply. Furthermore, a highly by the use of the Original Adapted-Type ON-Time Control Technology, it makes the external phase compensation parts become unnecessary, therefore a highly efficient isolated type power supply application can easily be produced.

Features

  • Guaranteed long time supply availability for Industrial Applications.
  • No need for an optocoupler or a transformer tertiary winding. The output voltage can be set by two external resistors and the transformer turns ratio.
  • Uses Original Adapted Type ON-Time Control Technology. High-speed load response is realized and external phase compensation parts are unnecessary.
  • Fixed switching frequency and low output ripple
  • Highly efficient light load mode available (PFM operation)
  • Shutdown / Enable Control
  • Built-in N-Channel MOSFET
  • Soft start function
  • Output load compensation function
  • Protection functions:
  • VIN Under Voltage Lock-Out (VIN UVLO)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)

Parts approved by ROHM

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Check availability
750344331
SPECPower Transformer, –, –
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability