IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2132B-QT

1.2A, 36V, 2.1MHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12-24 V
Switching frequency1890-2310 kHz
Output 13.3 V / 1.2 A
IC revision00

Description

The RTQ2132B is a 1.2A, high-efficiency, current mode synchronous step-down converter which is optimized for automotive applications. The device operates with input voltages from 3V to 36V and is protected from load dump transients up to 42V, eases input surge protection design. The device can program the output voltage between 0.8V to VIN. The integrated low RDS(ON) power MOSFETs achieves high efficiency over the wide load range. The peak current mode control with simple external compensation allows the use of small inductors and results in fast transient response and good loop stability.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
    • 3V to 36V
  • Tight Switching Frequency Variation 2.1MHz ±10%Over Operating Ambient Temperature
  • Wide Output Voltage Range : 0.8V to VIN
  • 5V Fixed Output Voltage (see Ordering Informationfor availability)
  • Maximum Output Current : 1.2A
  • Peak Current Mode Control
  • Integrated 200mSwitch and 160mSynchronousRectifier
  • Built-In Spread-Spectrum Frequency Modulation forLow EMI
  • Externally Adjustable Soft-Start
  • Power Good Indication
  • Enable Control
  • 0.8V ±1.5% CV Reference Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, UVP, OTP

Typical applications

  • Digital Set Top Boxes / Broadband Communications
  • Point of Load Regulator in Distributed Power Systems
  • Automotive Systems / Car Camera Module and Car Cockpit Systems / Connected Car Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
–Check availability