IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2131B-QA

1A, 36V, 2.1MHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage24-36 V
Switching frequency1890-2310 kHz
Output 112 V / 1 A
IC revision01

Description

The RTQ2131B is a 1A, high-efficiency, current modesynchronous step-down converter which is optimized forautomotive applications. The device operates with inputvoltages from 3V to 36V and is protected from load dumptransients up to 42V, eases input surge protection design.The device can program the output voltage between 0.8Vto VIN.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range - 4V to 36V - 3V to 36V (Soft-start is finished)
  • Tight Switching Frequency Variation 2.1MHz 10%Over Operating Ambient Temperature
  • Wide Output Voltage Range : 0.8V to VIN
  • 5V Fixed Output Voltage ( see Ordering Information for availability)
  • Maximum Output Current: 1A
  • Peak Current Mode Control
  • Integrated 200mΩ Switch and 160mmΩ Synchronous Rectifier
  • Built-In Spread-Spectrum Frequency Modulation for Low EMI
  • Power Good Indication
  • Enable Control
  • 0.8V±1.5% Reference Voltage Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, UVP, OTP

Typical applications

  • Point of Load Regulator in Distributed Power Systems
  • Car Camera Module and Car Cockpit Systems / Connected Car Systems / Automotive Systems
  • Digital Set Top Boxes / Broadband Communications

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 2.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.9 A
Saturation Current @ 10%2.8 A
Saturation Current @ 30%5.35 A
DC Resistance128 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability