IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2130B | Demoboard RTQ2130B-50GQW-QT

0.7A, 36V, 2.1MHz Synchronous Small Form Factor Step Down Converter

Overview

TopologyBuck Converter
Input voltage7-25 V
Switching frequency1890-2310 kHz
Output 15 V / 0.7 A
IC revision00

Description

The RTQ2130B is a 0.7A, high-efficiency, current mode synchronous step-down converter which is optimized forautomotive applications. The device operates with input voltages from 3V to 36V and is protected from load dumptransients up to 42V, eases input surge protection design. The device can program the output voltage between 0.8V to VIN. The peak current mode control with simple external compensation allows the use of small inductors and results in fast transient response and good loop stability.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
  • 4V to 36V
  • 3V to 36V (soft-start is finished)
  • Tight Switching Frequency Variation 2.1MHz ±10% Over Operating Ambient Temperature
  • 5V Fixed Output Voltage (see Ordering Information for availability)
  • Maximum Output Current : 0.7A
  • Peak Current Mode Control
  • Integrated 200mΩ Switch and 160mΩ Synchronous Rectifier
  • Enable Control
  • 0.8V ±1.5% Reference Voltage Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, UVP, OTP
  • Junction Temperature Range : −40°C to 150°C

Typical applications

  • Broadband Communications
  • AutomotiveSystems , Car Camera Module and Car Cockpit Systems, Connected Car Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 2.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.95 A
Saturation Current @ 10%2.45 A
Saturation Current @ 30%5.4 A
DC Resistance105 mΩ
Self Resonant Frequency31 MHz
MountSMT 
–Check availability