IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2130B | Demoboard DSQ2130B-QT-02

0.7A, 36V, 2.1MHz Synchronous Small Form Factor StepDown Converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 15 V / 0.7 A
IC revision02

Description

The RTQ2130B is a 0.7A, high-efficiency, current modesynchronous step-down converter which is optimized for automotive applications. The device operates with input voltages from 3V to 36V and is protected from load dump transients up to 42V, eases input surge protection design. The device can program the output voltage between 0.8V to VIN. The peak current mode control with simple external compensation allows the use of small inductors and results in fast transient response and good loop stability.The RTQ2130B provides complete protection functions such as input under voltage lockout, output under voltage protection, over current protection, and thermal shutdown. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. The RTQ2130B is available in WDFN-8SL 2x3 package.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
  • 4V to 36V
  • 3V to 36V (Soft-start is finished)
  • Tight Switching Frequency Variation 2.1MHz±10% Over Operating Ambient Temperature
  • Wide Output Voltage Range : 0.8V to VIN
  • 5V Fixed Output Voltage (see Ordering Information for availability)
  • Maximum Output Current : 0.7A
  • Peak Current Mode Control
  • Integrated 200mΩ Switch and 160mΩ Synchronous Rectifier
  • Enable Control
  • 0.8V±1.5% Reference Voltage Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, UVP, OTP

Typical applications

  • Broadband Communications, Digital Set Top Boxes
  • Automotive Systems, Car Camera Module and Car Cockpit Systems, Connected Car Systems
  • Point of Load Regulator in Distributed Power Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 2.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.95 A
Saturation Current @ 10%2.45 A
Saturation Current @ 30%5.4 A
DC Resistance105 mΩ
Self Resonant Frequency31 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 10 µH, 1.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current1.95 A
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
DC Resistance243 mΩ
Self Resonant Frequency23 MHz
MountSMT 
–Check availability