IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2104 | Demoboard RTQ2104BPGSP-QA

36VIN, 3A, High Efficiency, 2.1MHz, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 136 V / 3 A
IC revision00

Description

The RTQ2104BPGSP-QA evaluation board showcases the regulator’s performance, delivering 3A output from a 3V to 36V input at 2.1MHz. Suitable for industrial and communication systems, it offers protection against shorted outputs,input under voltage, overcurrent, and thermal shutdown. The documentation includes a BOM, typical application,board overview, power-up procedure, performance summary, and hardware description to provide information on the board’s components, capabilities, and usage.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
  • 4V to 36V
  • 3V to 36V (Soft-start is finished)
  • Wide Output Voltage Range : 0.8V to VIN
  • Maximum Output Current : 3A
  • Peak Current Mode Control
  • Integrated 80mΩ Switch and 80mΩ Synchronous Rectifier
  • Low Quiescent Current : 40μA
  • Fast 60ns Minimum Switch On-Time
  • Ultra-Short 65ns Minimum Switch Off-Time
  • Fixed Switching Frequency : 2.1MHz
  • PSM/FPWM at Light Load by Part Number Option
  • Built-In Spread-Spectrum Frequency Modulation for Low EMI
  • Power Good Indication
  • Enable Control
  • 0.8V ±1.5% Reference Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, OCP, UVP, OTP

Typical applications

  • Digital Set Top Boxes, Broadband Communications
  • Automotive Systems, Car Camera Module and Car Cockpit Systems, Connected Car Systems

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 2.2 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Inductance±20% 
Performance Rated Current10.85 A
Rated Current8 A
Saturation Current @ 30%16.25 A
Self Resonant Frequency37 MHz
Saturation Current @ 10%7.5 A
MountSMT 
DC Resistance10.5 mΩ
MaterialHyperflux 
–Check availability