IC manufacturers Richtek

IC manufacturers (108)

Richtek RTQ2104 | Demoboard EVB_RTQ2104GSP-QA

36VIN, 3A, High Efficiency, 2.1MHz, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 13 A
IC revision00

Description

The RTQ2104GSP-QA evaluation board showcases the regulator’s performance, delivering 3A output from a 4V to36V input at 2.1MHz. Suitable for industrial and communication systems, it offers protection against shorted outputs, input undervoltage, overcurrent, and thermal shutdown. The documentation includes a BOM, typical application, board overview, power-up procedure, performance summary, and hardware description to provide information on the board’s components, capabilities, and usage.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range
  • 4V to 36V
  • 3V to 36V (Soft-start is finished)
  • Wide Output Voltage Range : 0.8V to VIN
  • Maximum Output Current : 3A
  • Peak Current Mode Control
  • Integrated 80mΩ Switch and 80mΩ Synchronous Rectifier
  • Low Quiescent Current : 40μA
  • Fast 60ns Minimum Switch On-Time
  • Ultra-Short 65ns Minimum Switch Off-Time
  • Fixed Switching Frequency : 2.1MHz
  • PSM/FPWM at Light Load by Part Number Option
  • Built-In Spread-Spectrum Frequency Modulation for Low EMI
  • Power Good Indication
  • Enable Control
  • 0.8V ±1.5% Reference Accuracy
  • Adjacent Pin-Short Protection
  • Built-In UVLO, OCP, UVP, OTP

Typical applications

  • Point of Load Regulator in Distributed Power Systems
  • Automotive Systems, Car Camera Module and Car Cockpit Systems, Connected Car Systems
  • Digital Set Top Boxes, Broadband Communications

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 2.2 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Inductance±20% 
Performance Rated Current10.85 A
Rated Current8 A
Saturation Current @ 30%16.25 A
Self Resonant Frequency37 MHz
Saturation Current @ 10%7.5 A
MountSMT 
DC Resistance10.5 mΩ
MaterialHyperflux 
–Check availability