IC manufacturers Richtek

IC manufacturers (108)

Richtek RT9187GQV | Demoboard SiWx917-DK2605A

SiWx917M Wi-Fi 6 and Bluetooth LE Dev Kit

Overview

TopologyOther Topology
Input voltage5 V
Output 13.3 V
IC revisionA02

Description

The SiWx917 Wi-Fi 6 and Bluetooth LE 5.4 Dev Kit is a compact, yet feature-packed development platform for testing, developing, and prototyping wireless IoT applications quickly. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware.

Features

Based on SiWG917M111MGTBA Wi-Fi 6 and Bluetooth LE SoC8 MB Flash, 8 MB external PSRAM, 7x7 QFN, -40°C to +85°CIntegrated on-chip antennaRF: Front-end design based on external RF Switch and BPF, RF connector for conducted RF measurementsOn-board sensors: Temperature Sensor (Si7021), Humidity Sensor (Si7021), 6-axis inertial sensor (ICM-20689), 2 x Digital Microphones (ICS-43434), Ambient Light Sensor (VEML6035)Probe points for power measurementsQwiic Connector: For compatibility with Sparkfun's expansion hardware (Sensors, Cameral, LCD, etc)USB Port: Board Power, Serial Communication (ISP Bootloader)On-board Debugger: SWD, VCOM

Typical applications

  • Mini PCI & PCI-Express Cards
  • Portable Information Appliances
  • PCMCIA & New Cards
  • Laptop, Palmtops, Notebook Computers
  • Hand-Held Instruments
  • CDMA/GSM Cellular Handsets
  • Battery-Powered Equipment

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 220 Ω, 330 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Rated Current3000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability