IC manufacturers Richtek

IC manufacturers (108)

Richtek RT9120 | Demoboard EVB_RT9120SGQV

Class-D Digital Audio Amplifier

Overview

TopologyClass D Audio Amplifier
Input voltage4.5-26.4 V
Switching frequency8-192 kHz
IC revision00

Description

The RT9120S is a high efficiency, I2S-input, stereo channel audio power amplifier delivering maximum 2x30W into 8Ω BTL speaker loads. It can deliver over 94% power efficiency at 2x10W and eliminate the need for heatsink. The built-in anti-pop functions can reduce the speaker’s pop noise under all kind of scenarios. Built-in protection circuits can provide over-temperature, over-current, over voltage, under-voltage protections and report error status. The RT9120S is a 3-wired device receiving all clocks from external sources with standard I2S, Left-justified, Rightjustified or TDM formats. It can support wide input sampling rate from 8kHz to 192kHz.

Features

  • Wide Input Supply Range: 4.5V to 26.4V
  • Support 1.8V, 3.3V I/O
  • I2S, LJ, RJ, Digital Audio Interface- 2x20W at into 8 BTL at 20V
  • 2x9W at into 8 BTL at 12V
  • SNR Up to 106dB
  • THD + N is 0.03% at 1W
  • 60V Noise Floor
  • Efficiency Up to 92% at 2x10W for 8
  • Sampling Frequency from 8kHz to 192kHz
  • Built-In Anti-Pop Function for BTL BD Modulations
  • Flexible Input Mixer
  • Programmable Coefficients for DRC Filters and Supporting Multi-Compression Ratios
  • Built-In DC Blocking Filters
  • Built-in Thermal Fold Back Control
  • Protection Features: UVLO, OVP, OCP, OTP and DCP
  • Filter-Less Application
  • VQFN-32L Thermally-Enhanced Package
  • RoHS Compliant and Halogen Free

Typical applications

  • Communication & Enterprise
  • Automotive & e-Mobility
  • Consumer Electronics
  • Industrial

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 10 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.6 A
Saturation Current @ 10%9.1 A
Saturation Current @ 30%11.3 A
DC Resistance16.7 mΩ
MaterialFerrite 
Rated Inductance7.5 µH
Self Resonant Frequency29 MHz
–Check availability