IC manufacturers Richtek

IC manufacturers (108)

Richtek RT7238 | Demoboard EVB_RT7238CGQUF

Synchronous Step-Down Converter’s Evaluation Board for RT7238 Integrated Chip

Overview

TopologyBuck Converter
Input voltage8-23 V
Output 15.1 V / 8 A

Description

The RT7238B/C/D is an advanced constant on-time (ACOT™) mode synchronous step-down converter. The main control loop of RT7238B/C/D using an advanced constant on-time (ACOT™) mode control which provides a very fast transient response. The RT7238B/C/D operates from 8V to 23V input voltage. For the RT7238D, the outputvoltage can be adjusted between 0.6V to 5V. The RT7238B/C/D is available in the UQFN-10L 3x3 (FC) package.

Features

  • Advanced Constant On-Time (ACOT) Control
  • 8V to 23V (RT7238B/C/D) Input Voltage Range @ 8A Output Current
  • ACOT™ Mode Performs Fast Transient Response
  • ACOT™ Architecture to Enable all MLCC Output Capacitor Usage
  • Fixed 500kHz Switching Frequency
  • High Efficient Internal Power MOSFET Switch 27mΩ (High-Side) and 10mΩ (Low-Side)
  • Adjustable Output Voltage from 0.9V to 5V (RT7238D)
  • Fixed 3.3V (RT7238B/D) or 5V (RT7238C) LDO Output Supplies 70mA
  • Pre-biased Soft-Start Cycle-by-Cycle Over-Current Protection
  • Input Under-Voltage Lockout
  • Thermal Shutdown
  • Output Over/Under-Voltage Protection

Typical applications

  • LCD Monitors and TVs
  • Industrial and Commercial Low Power Systems
  • Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Green Electronics/Appliances
  • Computer Peripherals

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 18.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current18.8 A
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
DC Resistance3.9 mΩ
MaterialFerrite 
Rated Inductance0.97 µH
Self Resonant Frequency147 MHz
–Check availability