IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6252A

17V Input, 2A, ACOTTM Buck Converter with Both FETs OC Protection

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 15 V / 2 A
IC revision00

Description

The RT6252A/B is a simple, easy-to-use, 2A synchronous step-down DC-DC converter with an input supply voltage range of 4.5V to 17V. The device possesses an accurate reference voltage and integrates low RDS(ON) power MOSFETs to achieve high efficiency. The RT6252A/B adopts Advanced Constant On-Time (ACOTTM) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT6252A operates in automatic PSM that maintains high efficiency during light load operation. The RT6252B operates in Forced PWM that helps meet tight voltage regulation accuracy requirements. The RT6252A/B senses both FETs current for a robust over-current protection (OCP). The device features cycle-by-cycle current limit protection to prevent the device from the catastrophic damage in output short circuit, over-current or inductor saturation conditions. A built-in soft-start function prevents inrush current during start-up. The device also includes input under-voltage lockout, output under-voltage protection, and over-temperature protection (OTP) to provide safe and smooth operation in all operating conditions.

Features

  • 2A Converter Integrated 140mΩ and 84mΩ FETs
  • Input Supply Voltage Range: 4.5V to 17V
  • Maximum Output Voltage Range: 7V
  • Advanced Constant On-Time (ACOTTM) Control
  • Ultrafast Transient Response
  • Optimized for Low-ESR Ceramic Output Capacitors
  • High Accuracy Feedback Reference Voltage: Typ. 1%
  • Optional for Operation Modes:
  • Automatically Power Saving Mode (PSM) (RT6252A)
  • Forced PWM Mode (RT6252B)
  • Fixed Switching Frequency: 580kHz
  • Enable Control and Internally Fixed Soft-Start
  • Safe Start-Up from Pre-biased Output
  • Input Under-Voltage Lockout (UVLO)
  • Output Under-Voltage Protection (UVP) with Hiccup Mode
  • High- /Low-side MOSFET OCP and OTP Function
  • RoHS Compliant and Halogen Free

Typical applications

  • Set-Top Boxes / Home Networking Devices
  • LCD TVs

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 3.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.8 A
Saturation Current5.3 A
DC Resistance19 mΩ
Self Resonant Frequency77 MHz
–Check availability
SPECWE-LQS SMT Power Inductor, 4.7 µH, 3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current3 A
Saturation Current3.8 A
DC Resistance30 mΩ
Self Resonant Frequency43 MHz
–Check availability