IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6242

12A, 18V, 500kHz, ACOTTM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency300-700 kHz
Output 18 V / 12 A
IC revision00

Description

The RT6242A/B is a synchronous step-down converter with Advanced Constant On-Time (ACOTTM) mode control. The ACOTTM provides a very fast transient response with few external components. The low impedance internal MOSFET supports high efficiency operation with wide input voltage range from 4.5V to 18V. The proprietary circuit of the RT6242A/B enables to support all ceramic capacitors. The output voltage can be adjustable between 0.7V and 8V. The soft-start is adjustable by an external capacitor.

Features

  • 4.5V to 18V Input Voltage Range
  • 12A Output Current
  • 12mΩ Internal High-Side N-MOSFET and 5.4mΩInternal Low-Side N-MOSFET
  • Advanced Constant On-Time Control
  • Fast Transient Response
  • Support All Ceramic Capacitors
  • Up to 95% Efficiency
  • Adjustable Switching Frequency from 300kHz to 700kHz
  • Adjustable Output Voltage from 0.7V to 8V
  • Adjustable Soft-Start
  • Pre-bias Start-Up
  • Adjustable Current Limit from 6A to 15A
  • Cycle-by-Cycle Over Current Protection
  • Power Good Output
  • Input Under-Voltage Lockout
  • Hiccup Mode Under-Voltage Protection
  • Thermal Shutdown Protection

Typical applications

  • LCD Monitors and TVs
  • Computer Peripherals
  • Industrial and Commercial Low Power Systems, Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Green Electronics/Appliances

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 34 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
DC Resistance2.5 mΩ
MaterialFerrite 
Rated Inductance0.9 µH
Self Resonant Frequency96 MHz
–Check availability