IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6239 | Demoboard PCB063_V1

9A, 18V, 500kHz, ACOT™ Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12 V
Output 15 V / 9 A
IC revision1.0

Description

The RT6239A is a high-performance 500kHz, 9A step-down regulator with internal power switches and synchronous rectifiers. It features quick transient response using its Advanced Constant On-Time (ACOT™) control architecture that provides stable operation with small ceramic output capacitors and without complicated external compensation, among other benefits. With internal 30mΩ switches and 12mΩ synchronous rectifiers, the RT6239A displays excellent efficiency and good behavior across a range of applications, especially for low output voltages and low duty cycles. Cycle-by-cycle current limit provides protection against shorted outputs, input under-voltage lockout, externally-adjustable soft-start, output under- and over-voltage protection, and thermal shutdown provide safe and smooth operation in all operating conditions. The RT6239A is available in the UQFN-14L 2x3 (FC) package, with exposed thermal pad.

Features

  • Fast Transient Response
  • Advanced Constant On-Time (ACOT™) Control
  • 4.5V to 18V Input Voltage Range
  • Adjustable Output Voltage from 0.7V to 8V
  • 9A Output Current
  • 30mΩInternal High-Side N-MOSFET and 12mΩInternal Low-Side N-MOSFET
  • Steady 500kHz Switching Frequency
  • Up to 95% Efficiency
  • Optimized for All Ceramic Capacitors
  • Externally-Adjustable, Pre-Biased Compatible Soft-Start
  • Cycle-by-Cycle Current Limit
  • Input Under-Voltage Lockout
  • Output Over-and Under-Voltage Protection
  • Power Good Output
  • Thermal Shutdown

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 18.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current18.8 A
Saturation Current @ 10%22.9 A
Saturation Current @ 30%25.1 A
DC Resistance3.9 mΩ
MaterialFerrite 
Rated Inductance0.97 µH
Self Resonant Frequency147 MHz
–Check availability