IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6237A

7A, 18V, 500kHz, ACOTTM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 11.5 V / 7 A
IC revision04

Description

The RT6237A/B is a high-performance 500kHz, 7A step-down regulator with internal power switches and synchronous rectifiers. It features quick transient response using its Advanced Constant On-Time (ACOTTM) control architecture that provides stable operation with small ceramic output capacitors and without complicated external compensation, among other benefits. The input voltage range is from 4.5V to 18V and the output is adjustable from 0.7V to 8V. The proprietary ACOTTM control improves upon other fast response constant on-time architectures, achieving nearly constant switching frequency over line, load, and output voltage ranges. Since there is no internal clock, response to transients is nearly instantaneous and inductor current can ramp quickly to maintain output regulation without large bulk output capacitance. The RT6237A/B is stable with and optimized for ceramic output capacitors. With internal 40mΩ switches and 16mΩ synchronous rectifiers, the RT6237A/B displays excellent efficiency and good behavior across a range of applications, especially for low output voltages and low duty cycles. Cycle-by-cycle current limit provides protection against shorted outputs, input under-voltage lockout, externally-adjustable soft-start, output under- and over-voltage protection, and thermal shutdown provide safe and smooth operation in all operating conditions. The RT6237A/B is available in the UQFN-14L 2x3 (FC) package, with exposed thermal pad.

Features

  • Fast Transient Response
  • Advanced Constant On-Time (ACOTTM) Control
  • 4.5V to 18V Input Voltage Range
  • Adjustable Output Voltage from 0.7V to 8V
  • 7A Output Current
  • 40mΩ Internal High-Side N-MOSFET and 16mΩ Internal Low-Side N-MOSFET
  • Steady 500kHz Switching Frequency
  • Up to 95% Efficiency
  • Optimized for All Ceramic Capacitors
  • Externally-Adjustable, Pre-Biased Compatible Soft-Start
  • Cycle-by-Cycle Current Limit
  • Input Under-Voltage Lockout
  • Output Over- and Under-Voltage Protection
  • Power Good Output
  • Thermal Shutdown

Typical applications

  • Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Green Electronics/Appliances
  • Computer Peripherals / LCD Monitors and TVs
  • Industrial and Commercial Low Power Systems

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 34 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current34 A
Saturation Current @ 10%30.6 A
Saturation Current @ 30%33.5 A
DC Resistance2.5 mΩ
MaterialFerrite 
Rated Inductance0.9 µH
Self Resonant Frequency96 MHz
–Check availability