IC manufacturers Richtek

IC manufacturers (107)

Richtek RT6236A | Demoboard RT6236AHGQUF

6A, 18V, 650kHz, ACOT™ Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 18 V / 6 A
IC revision1

Description

The RT6236AH is a high-performance 650kHz, 6A step-down regulator with internal power switches and synchronous rectifiers. It features quick transient response using its Advanced Constant On-Time (ACOT™) control architecture that provides stable operation with small ceramic output capacitors and without complicated external compensation, among other benefits. The input voltage range is from 4.5V to 18V and the output is adjustable from 0.7V to 8V. The proprietary ACOT™ control improves upon other fast response constant on-time architectures, achieving nearly constant switching frequency over line, load, and output voltage ranges. Since there is no internal clock, response to transients is nearly instantaneous and inductor current can ramp quickly to maintain output regulation without large bulk output capacitance. The RT6236AH is stable with and optimized for ceramic output capacitors. With internal 51mΩ switches and 18mΩ synchronous rectifiers, the RT6236AH displays excellent efficiency and good behavior across a range of applications, especially for low output voltages and low duty cycles. Cycle-by-cycle current limit provides protection against shorted outputs, input under-voltage lock-out, externally-adjustable soft-start, output under- and over-voltage protection, and thermal shutdown provide safe and smooth operation in all operating conditions. The RT6236AH is available in the UQFN-13JL 2x3 (FC) package, with exposed thermal pad.

Features

  • Fast Transient Response
  • Advanced Constant On-Time (ACOT™) Control
  • 4.5V to 18V Input Voltage Range
  • Adjustable Output Voltagefrom 0.7V to 8V
  • 6A Output Current
  • 51mΩInternal High-Side N-MOSFET and 18mΩInternal Low-Side N-MOSFET
  • Steady 650kHz Switching Frequency
  • Up to 95% Efficiency
  • Optimized for All Ceramic Capacitors
  • Externally-Adjustable, Pre-Biased Compatible Soft-Start
  • Cycle-by-Cycle Current Limit
  • Input Under-Voltage Lockout
  • Output Over-and Under-Voltage Protection
  • Power Good Output
  • Thermal Shutdown

Typical applications

  • Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Computer Peripherals/ LCD Monitors and TVs
  • Networked Communication
  • Industrial and Commercial Low Power Systems/ Green Electronics/Appliances

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 21.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current21.3 A
Saturation Current @ 10%22.7 A
Saturation Current @ 30%48.3 A
DC Resistance3.3 mΩ
Self Resonant Frequency45 MHz
MountSMT 
Check availability