IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6212A | Demoboard EVB_RT6212AHGJ6F

2A, 18V, 500kHz, ACOT™ Step-Down Converter

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.2 V / 2 A
IC revision00

Description

2A, 18V, 500kHz, ACOT™ Step-Down Converter

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 2.2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%11.3 A
Saturation Current @ 30%12.9 A
DC Resistance5.6 mΩ
MaterialFerrite 
Rated Inductance1.4 µH
Self Resonant Frequency97 MHz
–Check availability