IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6204 | Demoboard AN049

500mA, 60V, 350kHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage5.2-60 V
Output 15 V / 0.5 A

Description

The RT6204 is a 60V, 500mA, 350kHz, high-efficiency, synchronous step-down DC-DC converter with an input-voltage range of 5.2V to 60V and a programmable output-voltage range of 0.8V to 50V. It features current-mode control to simplify external compensation and to optimize transient response with a wide range of inductors and output capacitors. High efficiency can be achieved through integrated N-MOSFETs, and pulse-skipping mode at light loads. With EN pin, power-up sequence can be more flexible and shutdown quiescent current can be reduced to < 3μA.The RT6204 features cycle-by-cycle current limit for over-current protection against short-circuit outputs, and user-programmable soft-start time to prevent inrush current during startup. It also includes input under-voltage lockout, output under-voltage, and thermal shutdown protection to provide safe and smooth operation in all operating conditions.

Features

  • 0.8V Feedback Reference Voltage with ±1.5% Accuracy
  • Wide Input Voltage Range : 5.2V to 60V
  • Output Current : 500mA
  • Integrated N-MOSFETs
  • Current-Mode Control
  • Fixed Switching Frequency : 350kHz
  • Programmable Output Voltage : 0.8V to 50V
  • Low < 3μA Shutdown Quiescent Current
  • Up to 92% Efficiency
  • Pulse-Skipping Mode for Light-Load Efficiency
  • Programmable Soft-Start Time
  • Cycle-by-Cycle Current Limit Protection
  • Input Under-Voltage Lockout, Output Under-Voltage and Thermal Shutdown Protection

Typical applications

  • Industrial Process Control, Metering, and Security Systems/ High-Voltage LDO Replacement/ General Purpose Wide Input Voltage Regulation
  • 4-20mA Loop-Powered Sensors
  • Telecommunications Systems
  • OBD-II Port Power Supplies/ Low-Power Standby or Bias Voltage Supplies/ Commercial Vehicle Power Supplies

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 1.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.15 A
Saturation Current1.2 A
Self Resonant Frequency6 MHz
MountSMT 
–Check availability