IC manufacturers Richtek

IC manufacturers (107)

Richtek RT5789A | Demoboard RT5789A Synchronous Step-Down Converter

6V, 6A, 1.5MHz ACOT® Synchronous Step-Down Converter in 2.5mm x 2mm Package

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 16 V
IC revision06

Description

The RT5789A/B is a simple, easy-to-use, 6A synchronous step-down DC-DC converter with an input supply voltage range of 2.5V to 6V. The device build-in an accurate 0.6V (±1.5%) reference voltage and can operate in 100% duty cycle as a very low dropout voltage regulator. the RT5789A/B integrates low RDS(ON) power MOSFETs to achieve high efficiency and is available in TSOT-23-8 (FC) package and UDFN-8L 2.5x2(FC) package.The RT5789A/B adopts Advanced Constant On-Time (ACOT®) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT5789A/B is designed to operate at 1.5MHz fixed frequency. While the RT5789A automatically enters power saving mode (PSM) operation at light load to maintain high efficiency. RT5789B operates in Forced PWM over the loading range, that helps meet tight voltage regulation accuracy requirements.The RT5789A/B senses both FETs current for a robust over-current protection. It prevents the device from the catastrophic damage in output short circuit, over current or inductor saturation. The individual enable control input and power good indicator provides flexible system power sequence control a built-in soft-start function prevents inrush current during start-up. The device also includes input under-voltage lockout, output under-voltage protection, and over-temperature protection (thermal shutdown) to provide safe and smooth operation in all operating conditions.The recommended junction temperature range is -40°C to125°C and ambient temperature range is -40°C to 85°C.

Features

  • 6A Converter With Built-In 18mΩ/16mΩ Low RDS(ON) Power FETs
  • Input Supply Voltage Range : 2.5V to 6V
  • Output Voltage Range : 0.6V to 6V
  • Operates Up to 100% Duty Cycle
  • Advanced Constant On-Time (ACOT® ) Control
  • Ultrafast Transient Response
  • No Needs For External Compensations
  • Optimized for Low-ESR Ceramic Output Capacitors
  • 0.6V ±1.5% High-Accuracy Feedback Reference Voltage
  • 35μA Operation Quiescent Current (RT5789A)
  • Robust Over-Current Protection for Both FETs
  • Optional for Operation Modes :
  • Power Saving Mode (PSM) (RT5789A)
  • Forced PWM Mode (RT5789B)
  • Fixed Switching Frequency : 1.5MHz
  • Monotonic Start-Up for Pre-Biased Output
  • Individual Enable Control Input
  • Power Good Indicator
  • Built-In Internally Fixed Soft-Start (Typ. 1.5ms)
  • 100% Duty Cycle Mode
  • Internal Output Discharge
  • Input Under-Voltage Lockout (UVLO)
  • Output Under-Voltage Protection (UVP) with Hiccup Mode Over-Temperature Protection
  • Available in TSOT-23-8 (FC) Package and UDFN-8L 2.5x2 (FC) Package

Typical applications

  • Mobile Phones and Handheld Devices
  • STB, Cable Modem, and xDSL Platforms, General Purpose for POL LV Buck Converter

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.33 µH, 7.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Saturation Current @ 10%7.25 A
Saturation Current @ 30%14.8 A
DC Resistance7.5 mΩ
Self Resonant Frequency98 MHz
Performance Rated Current13.3 A
MountSMT 
Check availability
SPECWE-MAIA SMT Power Inductor, 0.47 µH, 6.45 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Saturation Current @ 10%6.45 A
Saturation Current @ 30%13 A
DC Resistance8.1 mΩ
Self Resonant Frequency83 MHz
Performance Rated Current12.7 A
MountSMT 
Check availability