IC manufacturers Renesas

IC manufacturers (108)

Renesas iW1702 | Demoboard iW1702-10B

iW1702-10B FOR 12V/3A AC/DC DESIGN EBC10276

Overview

TopologyOther Topology
Input voltage90-264 V
Output 112 V / 3 A
IC revision1

Description

The iW1702 is a digital offline controller for AC/DC power supplies up to 45W optimized for 9V or greater output voltages. The part uses Renesas' PrimAccurate™ primary-side control technology, eliminating the need for an optical isolation device on the secondary, reducing component count and cost.For highest power density power supplies, the iW1702 can be paired with the iW676 digital synchronous rectifier controller, which drives a power MOSFET on the secondary side of the power supply to replace the main rectifying diode.

Features

  • 45W maximum output power
  • External supplemental output overvoltage protection, optimized for 9V+ output voltages
  • External input overvoltage protection, supports 5V+ output voltages
  • Programmable light load mode to optimize no-load power consumption and DLR
  • < 75mW no-load power consumption
  • Compliant with DoE Level VI and EU’s CoC, Version 5, Tier 2 external power supply standards
  • PrimAccurate™ primary-side regulation technology
  • Eliminates the need for optocoupler
  • SmartDefender™ smart hiccup technology
  • Protects from soft shorts in cables and connectors
  • Additional protection features
  • Output short circuit protection
  • Output overcurrent protection
  • Over-temperature protection

Typical applications

  • Smart Massage Chair
  • Wi-Fi Garage Door Control
  • AC Drive & General Purpose Inverter System, Motor Control System with Industrial Network and Functional Safety, Motor Control with Resolver
  • Online Uninterruptible Power Supply (UPS)

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 2 A, 1.6 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance1.6 mH
DC Resistance90 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length14 mm
Width7.5 mm
Height16 mm
MountTHT 
Check availability