IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSPM1507

True-Digital PWM Controller (Single-Phase, Single-Rail)

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
Output 12.5 V
IC revision2.20

Description

ZSPM15xx family ICs are controllers designed forhigh-current, non-isolated DC/DC step-down point ofload (POL) converters. The ZSPM15xx has a digitalcontrol loop that is optimized for maximum stabilityas well as load step and steady-state performance.ZSPM15xx family ICs have a rich set of integratedfault protection features including over-voltage/under-voltage, output over-current, and over-temperatureprotections. To facilitate ease of use, theZSPM15xx is pre-programmed and available forcommon output voltages. To provide flexibility for theend-customer, the over-current protection thresholdand the control loop compensation are selectable bythe end-customer to match a number of selectedpower stages.ZSPM15xx family ICs have been optimized for maximumefficiency when used with ZMDI’s DrMOSdevices. Reference designs and application instructionsenable a high performance turnkey solutionwithout extensive engineering development.

Features

 Advanced digital control techniques

  • Tru-sample Technology™
  • State-Law Control™ (SLC)
  • Preconfigured compensation for selectedinductance values.
  • Improved transient response and noise immunity
  • Protection features
  • Configuration for over-current protection
  • Over-voltage protection (VIN, VOUT)
  • Under-voltage protection (VIN, VOUT)
  • Over-temperature protection
  • Overloaded startup
  • Restart and delay

Typical applications

  • Industrial Applications
  • Telecom Switches
  • Single-Rail/Single-Phase,Supplies for Processors,ASICs, FPGAs, DSPs
  • Network Routers
  • Servers and Storage
  • Base Stations

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 32.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current32.5 A
Saturation Current @ 10%28.5 A
Saturation Current @ 30%55.1 A
DC Resistance2.5 mΩ
MaterialIron Powder 
Rated Inductance0.94 µH
Self Resonant Frequency100 MHz
–Check availability